Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. This device represents an optimum compromise in performance to maximize the efficiency of inverter systems where low-loss are essential. Furthermore, a positive VCE(sat) temperature coefficient and tight parameter distribution result in safer paralleling operation.
-
All features
- AEC-Q101 qualified
- VCE(sat) = 1.52 V (typ.) @ IC = 200 A
- Positive VCE(sat) temperature coefficient
- Tight parameter distribution
- Low thermal resistance
- Very fast and soft recovery antiparallel diode
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGST200G65DTAG | Active | Automotive-grade trench gate field-stop IGBT 650 V, 200 A in a STPAK package | STPAK | Automotive | Ecopack2 | |
STGST200G65DTAG
Package:
Automotive-grade trench gate field-stop IGBT 650 V, 200 A in a STPAK packageMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGST200G65DTAG | | | distributors No availability of distributors reported, please contact our sales office |
|
STGST200G65DTAG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors