STGW19NC60HD

Active
Design Win

19 A, 600 V, very fast IGBT with Ultrafast diode

Download datasheet Order Direct

Product overview

Description

These devices are ultrafast IGBT. They utilize the advanced Power MESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.

  • All features

    • Low on-voltage drop (VCE(sat))
    • Very soft Ultrafast recovery anti-parallel diode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGW19NC60HD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGW19NC60HD
Active
19 A, 600 V, very fast IGBT with Ultrafast diode TO-247 Industrial Ecopack2

STGW19NC60HD

Package:

19 A, 600 V, very fast IGBT with Ultrafast diode

Material Declaration**:

Marketing Status

Active

General Description

19 A, 600 V, very fast IGBT with Ultrafast diode

Package

TO-247

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGW19NC60HD
Available at distributors

Distributor availability of STGW19NC60HD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGW19NC60HD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGW19NC60HD

Operating Temperature (°C)

Min:

Max:

General Description:

19 A, 600 V, very fast IGBT with Ultrafast diode

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors