Product overview
Description
These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. These devices are part of the new HB series of IGBTs, which represent an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
-
All features
- Maximum junction temperature: TJ = 175 °C
- High speed switching series
- Minimized tail current
- Low saturation voltage: VCE(sat) = 1.55 V (typ.) @ IC = 30 A
- Tight parameter distribution
- Safe paralleling
- Positive VCE(sat) temperature coefficient
- Low thermal resistance
- Very fast soft recovery antiparallel diode
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGW30H60DFB | Active | Trench gate field-stop 600 V, 30 A high speed HB series IGBT | TO-247 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | General Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STGW30H60DFB | | | distributors No availability of distributors reported, please contact our sales office |
|
STGW30H60DFB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors