Product overview
Description
Using the latest high voltage technology based on its patented strip layout, STMicroelectronics has designed an advanced family of IGBTs, with outstanding performances. The suffix “H” identifies a family optimized for high frequency application in order to achieve very high switching performances (reduced tfall) mantaining a low voltage drop.
-
All features
- Ideal for soft switching application
- Low on-losses
- High current capability
- Low on-voltage drop(Vcesat)
- Low gate charge
- High input impedance(voltage driven)
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveSTPOWER IGBT finder mobile app for tablets and smartphones
Finder Apps ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
9.2 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.1 | 31 Oct 2024 | 31 Oct 2024 | ||
1.1 | 31 Oct 2024 | 31 Oct 2024 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 01 Apr 2025 | 01 Apr 2025 | ||
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 14 Jun 2023 | 14 Jun 2023 | ||
1.0 | 04 May 2020 | 04 May 2020 | ||
1.0 | 03 Mar 2021 | 03 Mar 2021 | ||
1.0 | 03 Jun 2022 | 03 Jun 2022 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STGW30NC120HD
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGW30NC120HD | Active | TO-247 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||
STGW30NC120HD | Active | 4.2472 / 1k | Available at 3 distributors Distributor availability of STGW30NC120HD
Distributor reported inventory date: 4/9/2025 | | | | Buy from Distributor | | TO-247 | Tube | CHINA | EAR99 | NEC | -55 | 125 |
STGW30NC120HD Active
Part Number:
STGW30NC120HD
Operating Temperature (°C)
Min:
-55
Max:
125
Farnell Element14
Stock
1317Min.Order
1MOUSER
Stock
3343Min.Order
1DIGIKEY
Stock
520Min.Order
1Distributor reported inventory date: 4/9/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors