Product overview
Description
This device uses the advanced PowerMESH process resulting in an excellent trade-off between switching performance and low on-state behavior.
-
All features
- High current capability
- High frequency operation up to 50 kHz
- Very soft ultra fast recovery antiparallel diode
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGW30NC60VD | Active | 40 A, 600 V, fast IGBT with UltraFAST diode | TO-247 long leads | Industrial | Ecopack2 | |
STGW30NC60VD
Package:
40 A, 600 V, fast IGBT with UltraFAST diodeMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGW30NC60VD | | | distributors No availability of distributors reported, please contact our sales office |
|
STGW30NC60VD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors