Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the V series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.
-
All features
- Maximum junction temperature: TJ= 175 °C
- Tail-less switching off
- VCE(sat)= 1.85 V (typ.) @ IC= 30 A
- Tight parameters distribution
- Safe paralleling
- Low thermal resistance
- Very fast soft recovery antiparallel diode
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu STPOWER IGBT Finder
ActiveSTPOWER IGBT finder mobile app for tablets and smartphones
Finder Apps ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.1 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Nov 2021 | 19 Nov 2021 | ||
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Jul 2020 | 07 Jul 2020 | ||
1.0 | 27 Jan 2023 | 27 Jan 2023 | ||
1.0 | 04 May 2020 | 04 May 2020 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STGW30V60DF
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGW30V60DF | Active | Trench gate field-stop IGBT, V series 600 V, 30 A very high speed | TO-247 | Industrial | Ecopack2 | |
STGW30V60DF
Package:
Trench gate field-stop IGBT, V series 600 V, 30 A very high speedMaterial Declaration**:
Marketing Status
General Description
Trench gate field-stop IGBT, V series 600 V, 30 A very high speed
Package
TO-247
Grade
Industrial
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||
STGW30V60DF | Active | 3.1577 / 1k | Available at 2 distributors Distributor availability of STGW30V60DF
Distributor reported inventory date: 3/6/2025 | | | | Buy from Distributor | | TO-247 | Tube | CHINA | EAR99 | NEC | -55 | 175 | Trench gate field-stop IGBT, V series 600 V, 30 A very high speed |
STGW30V60DF Active
Part Number:
STGW30V60DF
Operating Temperature (°C)
Min:
-55
Max:
175
General Description:
Trench gate field-stop IGBT, V series 600 V, 30 A very high speed
MOUSER
Stock
1120Min.Order
1DIGIKEY
Stock
728Min.Order
1Distributor reported inventory date: 3/6/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors