STGW60H65DFB-4

Obsolete
Design Win

Trench gate field-stop IGBT, HB series 650 V, 60 A high speed

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. A faster switching event can be achieved by the Kelvin pin, which separates power path from driving signal. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • Maximum junction temperature: TJ = 175 °C
    • Excellent switching performance thanks to the extra driving kelvin pin
    • Low VCE(sat) = 1.6 V (typ.) @ IC = 60 A
    • Minimized tail current
    • Tight parameter distribution
    • Safe paralleling
    • Low thermal resistance
    • Very fast soft recovery antiparallel diode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGW60H65DFB-4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models