STGWA40H65DHFB2

Active
Design Win

Trench gate field-stop 650 V, 40 A, high-speed HB2 series IGBT in a TO-247 long leads package

Download datasheet

Product overview

Description

The newest IGBT 650 V HB2 series represents an evolution of the advanced proprietary trench gate field-stop structure. The performance of the HB2 series is optimized in terms of conduction, thanks to a better VCE(sat) behavior at low current values, as well as in terms of reduced switching energy. A very fast soft recovery half-rated diode is co-packaged in antiparallel with the IGBT.

The result is a product specifically designed to maximize efficiency for a wide range of fast applications.

  • All features

    • Maximum junction temperature: TJ = 175 °C
    • Low VCE(sat) = 1.55 V (typ.) @ IC = 40 A
    • Soft and very fast recovery half-rated co-packaged diode
    • Minimized tail current
    • Tight parameter distribution
    • Low thermal resistance
    • Positive VCE(sat) temperature coefficient

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWA40H65DHFB2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWA40H65DHFB2
Active
Trench gate field-stop 650 V, 40 A, high-speed HB2 series IGBT in a TO-247 long leads package TO-247 long leads Industrial Ecopack2

STGWA40H65DHFB2

Package:

Trench gate field-stop 650 V, 40 A, high-speed HB2 series IGBT in a TO-247 long leads package

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop 650 V, 40 A, high-speed HB2 series IGBT in a TO-247 long leads package

Package

TO-247 long leads

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
STGWA40H65DHFB2
Available at distributors

Distributor availability of STGWA40H65DHFB2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGWA40H65DHFB2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGWA40H65DHFB2

General Description:

Trench gate field-stop 650 V, 40 A, high-speed HB2 series IGBT in a TO-247 long leads package

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors