STGWA80H65DFB

Active
Design Win Education

Trench gate field-stop 650 V, 80 A high speed HB series IGBT

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • Low saturation voltage: VCE(sat) = 1.6 V (typ.) @ IC = 80 A
    • Tight parameter distribution
    • Safe paralleling
    • Positive VCE(sat) temperature coefficient
    • Low thermal resistance
    • Very fast soft recovery antiparallel diode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWA80H65DFB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWA80H65DFB
Active
Trench gate field-stop 650 V, 80 A high speed HB series IGBT TO-247 long leads Industrial Ecopack2

STGWA80H65DFB

Package:

Trench gate field-stop 650 V, 80 A high speed HB series IGBT

Material Declaration**:

PDF XML

Marketing Status

Active

General Description

Trench gate field-stop 650 V, 80 A high speed HB series IGBT

Package

TO-247 long leads

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
STGWA80H65DFB
Available at distributors

Distributor availability of STGWA80H65DFB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGWA80H65DFB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGWA80H65DFB

General Description:

Trench gate field-stop 650 V, 80 A high speed HB series IGBT

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors