Product overview
Description
This device utilizes the advanced PowerMESH process resulting in an excellent trade-off between switching performance and low on-state behavior.
-
All features
- Optimized performance for medium operating frequencies up to 5 kHz in hard switching
- Low on-voltage drop (VCE(sat))
- High current capability
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGWF30NC60S | Active | 30 A, 600 V, fast IGBT | TO-3PF | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGWF30NC60S | | | distributors No availability of distributors reported, please contact our sales office |
|
STGWF30NC60S Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors