STGWT60H65FB

Active
Design Win

Trench gate field-stop IGBT, HB series 650 V, 60 A high speed

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate and field-stop structure. The device is part of the new HB series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of any frequency converter. Furthermore, a slightly positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • VCE(sat)= 1.6 V (typ.) @ IC= 60 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWT60H65FB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT60H65FB
Active
Trench gate field-stop IGBT, HB series 650 V, 60 A high speed TO-3P Industrial Ecopack2

STGWT60H65FB

Package:

Trench gate field-stop IGBT, HB series 650 V, 60 A high speed

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop IGBT, HB series 650 V, 60 A high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGWT60H65FB
Available at distributors

Distributor availability of STGWT60H65FB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGWT60H65FB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGWT60H65FB

Operating Temperature (°C)

Min:

Max:

General Description:

Trench gate field-stop IGBT, HB series 650 V, 60 A high speed

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors