STH175N4F6-2

Obsolete
Design Win

Automotive-grade N-channel 40 V, 1.9 mOhm typ., 120 A STripFET F6 Power MOSFET in H2PAK-2 package

Download datasheet

Product overview

Description

These devices are N-channel Power MOSFETs developed using the STripFET™ H6 technology, with a new trench gate structure. The resulting Power MOSFETs exhibit very low RDS(on)in all packages.

  • All features

    • Designed for automotive applications
    • Very low on-resistance
    • Very low gate charge
    • High avalanche ruggedness
    • Low gate drive power loss

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH175N4F6-2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models