STH200N10WF7-2

Active
Education

N-channel 100 V, 3.2 mOhm typ., 180 A, STripFET F7 Power MOSFET in an H2PAK-2 package

Download datasheet Order Direct

Product overview

Description

This N-channel Power MOSFET utilizes the STripFET F7 technology with an enhanced trench gate structure boosting linear mode withstanding capability and providing a wider SOA combined with a very low on-state resistance. The resulting MOSFET ensures the best trade-off between linear mode and switching operations.

  • All features

    • Best-in-class SOA capability
    • High current surge capability
    • Extremely low on-resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH200N10WF7-2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STH200N10WF7-2
Active
H2PAK-2 Industrial Ecopack1 (*)

STH200N10WF7-2

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-2

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STH200N10WF7-2
Available at distributors

Distributor availability of STH200N10WF7-2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STH200N10WF7-2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STH200N10WF7-2

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors