STH2N120K5-2AG

Active
Design Win Education

Automotive-grade N-channel 1200 V, 7.25 Ohm typ., 1.5 A MDmesh K5 Power MOSFET in an H2PAK-2 package

Download datasheet Order Direct

Product overview

Description

This very high voltage N-channel Power MOSFET is designed using MDmesh K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.

  • All features

    • AEC-Q101 qualified
    • Industry’s lowest RDS(on) x area
    • Industry’s best FoM (figure of merit)
    • Ultra-low gate charge
    • 100% avalanche tested

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-eDSim

      Active

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

      Evaluation tool software ST
      STSW-eDSim

      Description:

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs
    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH2N120K5-2AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STH2N120K5-2AG
Active
H2PAK-2 Automotive Ecopack1 (*)

STH2N120K5-2AG

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-2

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STH2N120K5-2AG
Available at 2 distributors

Distributor availability of STH2N120K5-2AG

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 52 1
DIGIKEY WORLDWIDE 895 1

Distributor reported inventory date: 4/16/2025

STH2N120K5-2AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STH2N120K5-2AG

Distributor Name

MOUSER

Stock

52

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

895

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors