STL10DN15F3

Obsolete
Design Win

N-channel 150 V, 0.20 Ohm typ., 2.8 A STripFET(TM) III Power MOSFET in a PowerFLAT(TM) 5x6 double island package

Download datasheet

Product overview

Description

This device is an N-channel enhancement mode Power MOSFET produced using STMicroelectronics’ STripFET™ III technology, which is specifically designed to minimize on-resistance and gate charge to provide superior switching performance.

  • All features

    • Improved die-to-footprint ratio
    • Very low profile package (1 mm max)
    • Very low thermal resistance
    • Low on-resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL10DN15F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models