STL110N4F7AG

Active
Design Win Education

Automotive-grade N-channel 40 V, 3.3 mOhm typ., 108 A STripFET F7 Power MOSFET in a PowerFLAT 5x6 package

Download datasheet Order Direct

Product overview

Description

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

  • All features

    • AEC-Q101 qualified
    • Among the lowest RDS(on) on the market
    • Excellent FoM (figure of merit)
    • Low Crss/Ciss ratio for EMI immunity
    • High avalanche ruggedness

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL110N4F7AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL110N4F7AG
Active
PowerFLAT 5x6 WF Automotive Ecopack2

STL110N4F7AG

Package:

PowerFLAT 5x6 WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6 WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL110N4F7AG
Available at distributors

Distributor availability of STL110N4F7AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL110N4F7AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL110N4F7AG

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors