Product overview
Description
This N-channel Power MOSFET is developed using the STripFET™ F5 technology and has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.
-
All features
- Low on-resistance RDS(on)
- High avalanche ruggedness
- Low gate drive power loss
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STL140N4LLF5 | Active | PowerFLAT 5x6 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STL140N4LLF5 | | | distributors No availability of distributors reported, please contact our sales office |
STL140N4LLF5 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors