Product overview
Description
This device is an N-channel Power MOSFET based on the MDmesh M5 innovative vertical process technology combined with the well-known PowerMESH horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and superior efficiency.
-
All features
- Extremely low RDS(on)
- Low gate charge and input capacitance
- Excellent switching performance
- 100% avalanche tested
Featured Products
Browse our power MOSFET portfolio, featuring a broad range of breakdown voltages from –100 V to 1700 V.
MDmesh M5 series: discover our broad range of high-voltage super-junction MOSFETs, optimized for high-power PFC and PWM topologies in hard switching applications.
Featured Videos
ST offers high-voltage MDmesh M6 & M9 STPOWER MOSFETs in a new compact, thermally efficient package: the TO-LL surface-mounted package offers high electrical and thermal efficiency, compactness and space saving in power conversion applications like SMPS, data centers and solar microinverters. Thanks to the additional Kelvin-source lead, designers can achieve better efficiency due to reduced turn-on/turn-off switching losses.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveSTPOWER MOSFET finder mobile app for tablets and smartphones
Finder Apps ST
-
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STL18N65M5
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STL18N65M5 | Active | PowerFLAT 5x6 HV | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STL18N65M5 | Active | | Available at 2 distributors Distributor availability of STL18N65M5
Distributor reported inventory date: 4/16/2025 | | | | Buy from Distributor | | PowerFLAT 5x6 HV | Tape and Reel | CHINA | EAR99 | NEC |
STL18N65M5 Active
Part Number:
STL18N65M5
MOUSER
Stock
2621Min.Order
1DIGIKEY
Stock
8828Min.Order
1Distributor reported inventory date: 4/16/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors