STL24N65M2

Active
Design Win Education

N-channel 650 V, 0.205 Ohm typ., 14 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and improved vertical structure, the devices exhibit low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

  • All features

    • Extremely low gate charge
    • Excellent output capacitance (Coss) profile
    • 100% avalanche tested
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL24N65M2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL24N65M2
Active
PowerFLAT 8x8 HV Industrial Ecopack2

STL24N65M2

Package:

PowerFLAT 8x8 HV

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 8x8 HV

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL24N65M2
Available at distributors

Distributor availability of STL24N65M2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL24N65M2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL24N65M2

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors