STL3NM60N

Active
Design Win

N-channel 600 V, 1.5 Ohm typ., 2.2 A MDmesh II Power MOSFET in a PowerFLAT 3.3x3.3 HV package

Download datasheet Order Direct

Product overview

Description

This device is an N-channel Power MOSFET developed using the second generation of MDmesh technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

  • All features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL3NM60N

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL3NM60N
Active
PowerFLAT 3.3x3.3 HV Industrial Ecopack2

STL3NM60N

Package:

PowerFLAT 3.3x3.3 HV

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 3.3x3.3 HV

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL3NM60N
Available at distributors

Distributor availability of STL3NM60N

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL3NM60N Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL3NM60N

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors