STL40N75LF3

Active
Design Win

N-channel 75 V, 16 mOhm typ., 10 A STripFET(TM) III Power MOSFET in PowerFLAT(TM) 5x6 package

Download datasheet

Product overview

Description

This device is an N-channel enhancement mode Power MOSFET produced using STMicroelectronics’ STripFET™ III technology, which is specifically designed to minimize on-resistance and gate charge to provide superior switching performance.

  • All features

    • N-channel enhancement mode
    • Low gate charge
    • Low threshold voltage device

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL40N75LF3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL40N75LF3
Active
PowerFLAT 5x6 Industrial Ecopack2

STL40N75LF3

Package:

PowerFLAT 5x6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL40N75LF3
Available at distributors

Distributor availability of STL40N75LF3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL40N75LF3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL40N75LF3

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors