STL64DN4F7AG

Active
Design Win Education

Automotive-grade dual N-channel, 40 V, 7.0 mOhm typ., 40 A, STripFET F7 Power MOSFET in a PowerFLAT 5x6 double island package

Download datasheet Order Direct

Product overview

Description

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

  • All features

    • AEC-Q101 qualified
    • Among the lowest RDS(on) on the market
    • Excellent FoM (figure of merit)
    • Low Crss/Ciss ratio for EMI immunity
    • High avalanche ruggedness
    • Wettable flank package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL64DN4F7AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL64DN4F7AG
Active
PowerFLAT 5x6 double island WF Automotive Ecopack2

STL64DN4F7AG

Package:

PowerFLAT 5x6 double island WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6 double island WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL64DN4F7AG
Active
Available at 1 distributors

Distributor availability of STL64DN4F7AG

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1279 1

Distributor reported inventory date: 3/30/2025

PowerFLAT 5x6 double island WF Tape and Reel CHINA EAR99 NEC

STL64DN4F7AG Active

Budgetary Price (US$)*/Qty:
-
Package:
PowerFLAT 5x6 double island WF
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STL64DN4F7AG

Distributor Name

MOUSER

Stock

1279

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors