STL8N6LF3

Obsolete
Design Win

Automotive-grade N-channel 60 V, 22.5 mOhm typ., 7.8 A STripFET F3 Power MOSFET in a PowerFLAT 5x6 package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using STripFET™ F3 technology. It is designed to minimize on-resistance and gate charge to provide superior switching performance.

  • All features

    • AEC-Q101 qualified
    • Logic level VGS(th)
    • 175 °C maximum junction temperature
    • 100% avalanche rated
    • Wettable flank package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL8N6LF3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models