STN851

Active
Design Win

LOW VOLTAGE FAST-SWITCHING NPN POWER TRANSISTOR

Download datasheet Order Direct

Product overview

Description

The device is manufactured in Planar Technology with \"Base Island\" layout.

The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.

  • All features

    • Very low collector to emitter saturation voltage
    • Fast-switching speed
    • High current gain characteristic

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STN851

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STN851
Active
SOT-223 Industrial Ecopack2

STN851

Package:

SOT-223

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-223

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STN851
Available at distributors

Distributor availability of STN851

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STN851 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STN851

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors