STO46N60M6

Obsolete
Design Win

N-channel 600 V, 0.085 Ohm typ., 30 A MDmesh M6 Power MOSFET in a TO-LL package

Download datasheet

Product overview

Description

The new MDmesh™ M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) * area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.

  • All features

    • Reduced switching losses
    • Lower RDS(on) x area vs previous generation
    • Low gate input resistance
    • 100% avalanche tested
    • Zener-protected
    • High creepage package
    • Excellent switching performance thanks to the extra driving source pin

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STO46N60M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models