STP100N10F7

Active
Education

N-channel 100 V, 0.0068 Ohm typ., 80 A STripFET F7 Power MOSFET in TO-220 package

Download datasheet

Product overview

Description

These N-channel Power MOSFETs utilize STripFET F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

  • All features

    • Among the lowest RDS(on) on the market
    • Excellent FoM (figure of merit)
    • Low Crss/Ciss ratio for EMI immunity
    • High avalanche ruggedness

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-LLL009V1

      Active

      300 W very high AC input voltage LED driver with digital power control

      LED lighting and controls ST
      STEVAL-LLL009V1

      Description:

      300 W very high AC input voltage LED driver with digital power control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP100N10F7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP100N10F7
Active
TO-220 Industrial Ecopack2

STP100N10F7

Package:

TO-220

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STP100N10F7
Active
0.9407 / 1k
Available at 3 distributors

Distributor availability of STP100N10F7

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 629 1
DIGIKEY WORLDWIDE 580 1
Newark Element14 AMERICA 77 0

Distributor reported inventory date: 3/29/2025

TO-220 Tube CHINA EAR99 NEC

STP100N10F7 Active

Budgetary Price (US$)*/Qty:
0.9407 / 1k
Package:
TO-220
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STP100N10F7

Distributor Name

Farnell Element14

Stock

629

Min.Order

1

DIGIKEY

Stock

580

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

77

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors