STP10NK70ZFP

Active
Design Win

N-CHANNEL 700 V - 0.75 OHM - 8.6 A TO-220FP ZENER-PROTECTED SuperMESH POWER MOSFET

Download datasheet Order Direct

Product overview

Description

The SuperMESH series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

  • All features

    • VERY GOOD MANUFACTURING REPEABILITY
    • EXTREMELY HIGH dv/dt CAPABILITY
    • 100% AVALANCHE TESTED
    • IMPROVED ESD CAPABILITY
    • VERY LOW INTRINSIC CAPACITANCES
    • GATE CHARGE MINIMIZED

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP10NK70ZFP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP10NK70ZFP
Active
TO-220FP Industrial Ecopack2

STP10NK70ZFP

Package:

TO-220FP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STP10NK70ZFP
Available at distributors

Distributor availability of STP10NK70ZFP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STP10NK70ZFP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP10NK70ZFP

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors