Product overview
Description
These N-channel Power MOSFETs are developed using STMicroelectronics' revolutionary MDmesh™ technology, which associates the multiple drain process with the company's PowerMESH™ horizontal layout. These devices offer extremely low on-resistance, high dv/dt and excellent avalanche characteristics. Utilizing ST's proprietary strip technique, these Power MOSFETs boast an overall dynamic performance which is superior to similar products on the market.
-
All features
- Low input capacitance and gate charge
- Low gate input resistance
- Best RDS(on)*Qg in the industry
Featured Products
Browse our power MOSFET portfolio, featuring a broad range of breakdown voltages from –100 V to 1700 V.
Choose among our MDmesh MOSFET Series, featuring fast recovery diode (DK5) and very high voltage super-junction MOSFETs (K5).
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveSTPOWER MOSFET finder mobile app for tablets and smartphones
Finder Apps ST
-
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STP11NM80
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STP11NM80 | Active | TO-220 | Industrial | Ecopack2 | - | - | |
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||
STP11NM80 | | | Available at 5 distributors Distributor availability of STP11NM80
Distributor reported inventory date: 4/29/2025 | | | | Buy from Distributor | |
STP11NM80 Active
Part Number:
STP11NM80
Operating Temperature (°C)
Min:
Max:
P&S
Stock
10Min.Order
1Farnell Element14
Stock
693Min.Order
1MOUSER
Stock
935Min.Order
1AVNET
Stock
4895Min.Order
0Newark Element14
Stock
19Min.Order
0Distributor reported inventory date: 4/29/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors