STP130N10F3

Obsolete
Design Win

N-channel 100 V, 8 mOhm typ., 120 A STripFET(TM) Power MOSFET in TO-220 package

Download datasheet

Product overview

Description

These devices are N-channel enhancement mode Power MOSFETs produced using STMicroelectronics’ STripFET™ III technology, which is specifically designed to minimize on-resistance and gate charge to provide superior switching performance.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP130N10F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models