STP13NM60ND

NRND
Design Win

N-channel 600 V, 325 mOhm typ., 11 A FDmesh II Power MOSFET in a TO-220 package

Download datasheet

Product overview

Description

This FDmesh II Power MOSFET with fast-recovery body diode is produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, this device features low on-resistance and superior switching performance. It is ideal for bridge topologies and ZVS phase-shift converters.

  • All features

    • Fast-recovery body diode
    • Low gate charge and input capacitance
    • Low on-resistance RDS(on)
    • 100% avalanche tested
    • High dv/dt ruggedness

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP13NM60ND

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP13NM60ND
NRND
TO-220 Industrial Ecopack2

STP13NM60ND

Package:

TO-220

Material Declaration**:

Marketing Status

NRND

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STP13NM60ND
Available at distributors

Distributor availability of STP13NM60ND

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STP13NM60ND NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP13NM60ND

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors