STP20NM60

Active
Design Win

N-Channel 600V - 0.25Ohm - 20A - TO-220 MDmesh™ POWER MOSFET

Download datasheet Order Direct

Product overview

Description

The MDmesh is a new revolutionary Power MOSFET technology that associates the multiple drain process with the company’s PowerMESH horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of the company’s proprietary strip technique yields overall dynamic performance that is significantly better than that of similar competition’s products.

  • All features

    • High dv/dt and avalanche capabilities
    • Low input capacitance and gate charge
    • 100% avalanche tested
    • Low gate input resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP20NM60

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP20NM60
Active
TO-220 Industrial Ecopack2

STP20NM60

Package:

TO-220

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STP20NM60
Available at distributors

Distributor availability of STP20NM60

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STP20NM60 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP20NM60

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors