STP62NS04Z

Obsolete
Design Win

N-CHANNEL CLAMPED 12.5mOhm - 62A TO-220 FULLY PROTECTED MESH OVERLAY™ MOSFET

Download datasheet

Product overview

Description

Fully clamped MOSFET is produced by using ST's most advanced MESH OVERLAY™ process based on strip layout. The inherent benefits of this new technology coupled with the extra clamping capabilities make this product particularly suitable for the harshest operating conditions such as those encountered in the automotive environment. It is also recommended for any other application requiring extra ruggedness.

  • All features

    • 100% avalanche tested
    • 175° C maximum junction temperature
    • Low capacitance and gate charge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP62NS04Z

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models