STP80N600K6

Active
Design Win Education

N-channel 800 V, 515 mOhm typ., 7 A MDmesh K6 Power MOSFET in a TO-220 package

Download datasheet Order Direct

Product overview

Description

This very high voltage N-channel Power MOSFET is designed using the ultimate MDmesh K6 technology based on 20 years STMicroelectronics experience on super junction technology. The result is the best-in-class on-resistance per area and gate charge for applications requiring superior power density and high efficiency.

  • All features

    • Worldwide best RDS(on) x area
    • Worldwide best FOM (figure of merit)
    • Ultra low gate charge
    • 100% avalanche tested
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP80N600K6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP80N600K6
Active
TO-220 Industrial Ecopack2

STP80N600K6

Package:

TO-220

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STP80N600K6
Available at distributors

Distributor availability of STP80N600K6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STP80N600K6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP80N600K6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors