STP80N70F4

Obsolete
Design Win

N-channel 68 V, 8.2 mOhm typ., 85 A STripFET DeepGATE Power MOSFET in TO-220 package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using ST’s STripFET™ DeepGATE™ technology. The device has a new gate structure and is specially designed to minimize on-state resistance to provide superior switching performance.

  • All features

    • N-channel enhancement mode
    • 100% avalanched rated
    • Low gate charge
    • Very low on-resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP80N70F4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models