CATEGORIES

Power transistors

STPOWER N-channel MOSFETs 20 V to 30 V

ST's STripFET low voltage MOSFETs, with a breakdown voltage range from 20 V to 30 V, offer ultra-low gate charge and low on-resistance down to 1.2 mΩ (24 V) in H2PAK package. They are optimized to meet a broad range of requirements for point-of-load (PoL), VRM, motherboards, notebooks, portable and ultra-portable appliances, linear regulators, synchronous rectification and automotive applications.

Key features for this voltage rating include:

  • Very low RDS(on) for increased application efficiency
  • Wide package range including SMD PowerFLAT packages for compact designs and H2PAK packages for high power designs
  • Standard, logic and super logic level threshold for increased design flexibility

These low voltage power MOSFETs are available in miniature and high-power packages: DPAK, D2PAK, H2PAK, SO-8, SOT-223, TO-220, and PowerFLAT (2x2; 3.3x3.3; 5x6; 5x6 double island).