STQ2LN60K3-AP

Active
Design Win

N-channel 600 V, 4 Ohm typ., 0.6 A, MDmesh K3 Power MOSFET in a TO-92 package

Download datasheet Order Direct

Product overview

Description

This MDmesh™ K3 Power MOSFET is the result of improvements applied to STMicroelectronics’ MDmesh™ technology, combined with a new optimized vertical structure. This device boasts an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering it suitable for the most demanding applications.

  • All features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STQ2LN60K3-AP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STQ2LN60K3-AP
Active
TO-92 Industrial Ecopack2

STQ2LN60K3-AP

Package:

TO-92

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-92

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STQ2LN60K3-AP
Available at distributors

Distributor availability of STQ2LN60K3-AP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STQ2LN60K3-AP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STQ2LN60K3-AP

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors