STS1NK60Z

Active
Design Win

N-channel 600 V, 13 Ohm typ., 0.25 A Zener-protected SuperMESH(TM) Power MOSFET in SO-8 package

Download datasheet Order Direct

Product overview

Description

The SuperMESHTM series is obtained through an extreme optimization of STs well established stripbased PowerMESHTM layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series complements ST full range of high voltage MOSFETs including revolutionary MDmeshTM products.

  • All features

    • GATE CHARGE MINIMIZED
    • TYPICAL RDS(on) = 13Ω
    • ESD IMPROVED CAPABILITY
    • EXTREMELY HIGH dv/dt CAPABILITY
    • NEW HIGH VOLTAGE BENCHMARK
    • 100% AVALANCHE TESTED

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS1NK60Z

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STS1NK60Z
Active
SO-8 Industrial Ecopack2

STS1NK60Z

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STS1NK60Z
Available at distributors

Distributor availability of STS1NK60Z

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STS1NK60Z Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STS1NK60Z

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors