STS4NF100

Obsolete
Design Win

N-channel 100 V, 0.065 Ohm typ., 4 A STripFET II Power MOSFET in a SO-8 package

Download datasheet

Product overview

Description

This Power MOSFET has been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

  • All features

    • Exceptional dv/dt capability
    • 100 % avalanche tested
    • Application oriented characterization

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STS4NF100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models