STW26NM60ND

Obsolete
Design Win

N-channel 600 V, 0.145 Ohm typ., 21 A FDmesh(TM) II Power MOSFET (with fast diode) in TO-247 package

Download datasheet

Product overview

Description

These FDmesh™ II Power MOSFETs with intrinsic fast-recovery body diode are produced using the second generation of MDmesh™ technology. Utilizing a new strip-layout vertical structure, these revolutionary devices feature extremely low on-resistance and superior switching performance. They are ideal for bridge topologies and ZVS phase-shift converters.

  • All features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance
    • Extremely high dv/dt and avalanche capabilities

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW26NM60ND

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models