STW28N60DM2

Active
Design Win Education

N-channel 600 V, 126 mOhm typ., 21 A MDmesh DM2 Power MOSFET in a TO-247 package

Download datasheet

Product overview

Description

These high-voltage N-channel Power MOSFET are part of the MDmesh DM2 fast‑recovery diode series. They offer very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering them suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS phase-shift converters.

  • All features

    • Fast-recovery body diode
    • Extremely low gate charge and input capacitance
    • Low on-resistance
    • 100% avalanche tested
    • Extremely high dv/dt ruggedness
    • Zener-protected

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STW28N60DM2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STW28N60DM2
Active
TO-247 Industrial Ecopack2 10 2020-09-28T00:00:00.000+02:00

STW28N60DM2

Package:

TO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STW28N60DM2
Available at distributors

Distributor availability of STW28N60DM2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STW28N60DM2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STW28N60DM2

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors