STW40N60M2

Active
Education

N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in TO-247 package

Download datasheet Order Direct

Product overview

Description

These devices are N-channel Power MOSFETs developed using MDmesh™ M2 technology. Thanks to their strip layout and improved vertical structure, the devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high efficiency converters.

  • All features

    • Extremely low gate charge
    • Excellent output capacitance (Coss) profile
    • 100% avalanche tested
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW40N60M2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW40N60M2
Active
TO-247 Industrial Ecopack2

STW40N60M2

Package:

TO-247

Material Declaration**:

Marketing Status

Active

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STW40N60M2
Available at 3 distributors

Distributor availability of STW40N60M2

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 45 1
MOUSER WORLDWIDE 628 1
DIGIKEY WORLDWIDE 586 1

Distributor reported inventory date: 3/30/2025

STW40N60M2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STW40N60M2

Distributor Name

Farnell Element14

Stock

45

Min.Order

1

MOUSER

Stock

628

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

586

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors