STW65N65DM2AG

Active
Design Win Education

Automotive-grade N-channel 650 V, 42 mOhm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 package

Download datasheet Order Direct

Product overview

Description

This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS phase-shift converters.

  • All features

    • Designed for automotive applications and AEC-Q101 qualified
    • Fast-recovery body diode
    • Extremely low gate charge and input capacitance
    • Low on-resistance
    • 100% avalanche tested
    • Extremely high dv/dt ruggedness
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW65N65DM2AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW65N65DM2AG
Active
TO-247 Automotive Ecopack2

STW65N65DM2AG

Package:

TO-247

Material Declaration**:

Marketing Status

Active

Package

TO-247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STW65N65DM2AG
Available at distributors

Distributor availability of STW65N65DM2AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STW65N65DM2AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STW65N65DM2AG

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors