STW78N65M5

Active
Education

Automotive-grade N-channel 650 V, 0.024 Ohm typ., 69 A MDmesh M5 Power MOSFET in a TO-247 package

Download datasheet Order Direct

Product overview

Description

This device is an N-channel MDmesh™ V Power MOSFET based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

  • All features

    • Designed for automotive applications and AEC-Q101 qualified
    • Higher VDSSrating
    • Higher dv/dt capability
    • Excellent switching performance
    • Easy to drive
    • 100% avalanche tested

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW78N65M5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STW78N65M5
Active
TO-247 Automotive Ecopack2 10 2019-03-25T00:00:00.000+01:00

STW78N65M5

Package:

TO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STW78N65M5
Available at 3 distributors

Distributor availability of STW78N65M5

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 550 1
MOUSER WORLDWIDE 260 1
DIGIKEY WORLDWIDE 49 1

Distributor reported inventory date: 4/16/2025

STW78N65M5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STW78N65M5

Distributor Name

Farnell Element14

Stock

550

Min.Order

1

MOUSER

Stock

260

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

49

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors