STW88N65M5-4

Active
Design Win Education

N-channel 650 V, 0.024 Ohm typ., 84 A MDmesh M5 Power MOSFET in a TO247-4 package

Download datasheet Order Direct

Product overview

Description

This device is an N-channel Power MOSFET based on MDmesh™ M5 innovative vertical process technology combined with the well-known PowerMESH™ horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and superior efficiency.

  • All features

    • Higher VDSrating
    • Higher dv/dt capability
    • Excellent switching performance thanks to the extra driving source pin
    • Easy to drive
    • 100% avalanche tested

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW88N65M5-4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW88N65M5-4
Active
TO247-4 Industrial Ecopack2

STW88N65M5-4

Package:

TO247-4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO247-4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STW88N65M5-4
Available at distributors

Distributor availability of STW88N65M5-4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STW88N65M5-4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STW88N65M5-4

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors