STWA30N65DM6AG

Active
Design Win Education

Automotive-grade N-channel 650 V, 90 mOhm typ., 28 A MDmesh DM6 Power MOSFET in a TO-247 long leads package

Download datasheet Order Direct

Product overview

Description

This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching behaviors available in the market for the most demanding high-efficiency bridge topologies and ZVS phase-shift converters.

  • All features

    • AEC-Q101 qualified
    • Fast-recovery body diode
    • Lower RDS(on) per area vs previous generation
    • Low gate charge, input capacitance and resistance
    • 100% avalanche tested
    • Extremely high dv/dt ruggedness
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWA30N65DM6AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STWA30N65DM6AG
Active
TO-247 long leads Automotive Ecopack2

STWA30N65DM6AG

Package:

TO-247 long leads

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247 long leads

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STWA30N65DM6AG
Available at distributors

Distributor availability of STWA30N65DM6AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STWA30N65DM6AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STWA30N65DM6AG

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors