SATEL-VL53L8

Active

Breakout board based on the VL53L8 series Time-of-Flight sensors

Download databrief Order Direct

Product overview

Description

The SATEL-VL53L8 package includes two breakout boards, which can be easily integrated into the customer's devices.

The PCB section that embeds the VL53L8 series Time-of-Flight sensor module is perforated. The developers can then break off the mini-PCB and use it in a 3.3 V supply application via flying wires.

This makes it easier to integrate the SATEL-VL53L8 breakout boards into the development and evaluation devices, thanks to their small size.

The breakout boards support two products: VL53L8CX and VL53L8CH.

The VL53L8CX is an 8x8 multizone, ToF ranging sensor, which enhances performance under ambient light with a reduced power consumption. Based on STMicroelectronics FlightSense technology, the sensor is designed to provide accurate ranging up to 400 cm with a 65° diagonal FoV.

The VL53L8CH is the perfect Time-of-Flight sensor enabling AI applications, with enhanced performance under ambient light with a wide 65° diagonal FoV. The compact and normalized histogram (CNH) innovative data output is specially designed for artificial intelligence (AI) applications requiring multizone raw data from a high performance multizone ToF sensor.

  • All features

    • Breakout boards based on the VL53L8 series for STM32 Nucleo
      • VL53L8CX Low-power high-performance 8x8 multizone ToF sensor
      • VL53L8CH Artificial intelligence enabler, high performance 8x8 multizone ToF sensor
    • Divisible board that can be used as a mini-PCB breakout board, easy to integrate into the customer's device
    • Two breakout boards available in the package
    • Compatible with X-NUCLEO-53L8A1

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.