STEVAL-IFP046V1

Active
Design Win

Industrial digital output expansion board based on IPS1025H-32 in a QFN48L package

Download databrief Order Direct

Product overview

Description

The STEVAL-IFP046V1 is an industrial digital output expansion board. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1025H-32 single high-side smart power solid state relay, in a digital output module connected to 5.7 A industrial loads.

The STEVAL-IFP046V1 can interface with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.

The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.

It is also possible to evaluate a system composed of up to four stacked STEVAL-IFP046V1 expansion boards.

As an example, a system with four STEVAL-IFP046V1 expansion boards allows you to evaluate a quad channel digital output module.

  • All features

    • Based on the IPS1025H-32 single high-side switch, which features:
      • Operating range up to 60 V
      • Low-power dissipation (RON(MAX) = 25 mΩ)
      • Fast decay for inductive loads
      • Smart driving of capacitive loads
      • Undervoltage lock-out
      • Overload and overtemperature protections
      • QFN48L 8x6 mm package
    • Application board operating range: 8 to 33 V/0 to 5.7 A
    • Extended voltage operating range (J3 open) up to 60 V
    • Green LED for output on/off status
    • Red LEDs for overload and overheating diagnostics
    • 5 kV galvanic isolation
    • Supply rail reverse polarity protection
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino UNO R3 connectors
    • CE certified
    • RoHS and China RoHS compliant
    • Not FCC approved for resale

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IFP046V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-IFP046V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IFP046V1
Available at distributors

Distributor availability of STEVAL-IFP046V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IFP046V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IFP046V1

Supplier:

ST

Core Product:

IPS1025HQ-32

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors