STEVAL-IFP048V1

Active
Design Win

Industrial digital output expansion board based on ISO808A-1 in TFQFPN32 package

Download databrief Order Direct

Product overview

Description

The STEVAL-IFP048V1 is an industrial digital output expansion board based on ISO808A-1 and compatible with STM32 Nucleo.

It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the ISO808A-1 octal high-side smart power solid state relay, with embedded galvanic isolation and 20MHz SPI control interface, in a digital output module connected to 1.0 A industrial loads.

The STEVAL-IFP048V1 directly interfaces with the microcontroller on the STM32 Nucleo driven by GPIO pins and Arduino® R3 connectors, ensuring connectivity with either a NUCLEO-F401RE or a NUCLEO-G431RB development board.

The galvanic isolation between the microcontroller and the process stage is guaranteed by the ISO808A-1.

It is also possible to evaluate a 16 channel output system enabling the daisy chaining feature on two STEVAL-IFP048V1 stacked expansion boards.

  • All features

    • Based on the ISO808A-1 octal high-side switch, which features:
      • Operating range 9.2 to 36 V
      • Low power dissipation (RON(MAX) = 260 mΩ)
      • Process side operating current: up to 1.0 A per channel
      • Embedded 2.5k VRMS galvanic isolation
      • PGOOD (VCC voltage level alarm signalization)
      • 20 MHz SPI with daisy chaining
      • Fast decay for inductive loads
      • Undervoltage lock-out
      • Overload and overtemperature protections
      • Loss of ground protection
      • TFQFPN32 package
    • Application board process side operating range: 10 (J10 open) to 33 V (J9 closed)
    • Extended operating range of process side from 9.2 (J10 closed) up to 36 V (J9 open)
    • Application board logic side operating voltage 3.3 to 5 V
    • Green LEDs for outputs on/off status (J6 and J7 close 1-2, 3-4, 5-6, 7-8)
    • Red LED for common overheating and communication error diagnostic (J3 close 1-2)
    • Red LED for PGOOD signalization (J3 close 3-4)
    • Yellow LED for output enable status signalization (J3 close 5-6)
    • Process and logic supply rails reverse polarity protections
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino® UNO R3 connectors
    • RoHS and China RoHS compliant
    • CE certified

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IFP048V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-IFP048V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IFP048V1
Available at distributors

Distributor availability of STEVAL-IFP048V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IFP048V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IFP048V1

Supplier:

ST

Core Product:

ISO808AQTR-1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Limited time offer - Buy One Get One Free on high-side switch evaluation boards ! Use code DV-IPS-BOGO-12 at checkout!