STEVAL-LLL014V1

Active

Automotive LED driver 4-channel evaluation kit based on ALED7709

Download databrief Order Direct

Product overview

Description

The STEVAL-LLL014V1 is a four LEDs strings evaluation kit based on the ALED7709 LED driver configured in boost.

The ALED7709 is an automotive LED driver (AEC-Q100 Grade1 qualified), it includes a DC/DC controller usable as boost or SEPIC, and four low-side constant-current sinks.

The integration of the boost controller with the LED sinks, gives the possibility of adapting the boost voltage for the different LED conditions, minimizing the power dissipation in the ALED7709 and as consequence increasing the overall efficiency.

The evaluation kit houses also the SPC582B60E1, a 32bit automotive grade microcontroller. The MCU controls the ALED7709 via the I2C interface.

The STEVAL-LLL014V1 can be configured and controlled with the STSW-LLL014GUI software, which runs on a PC connected to the board through the USB bus.

The STEVAL-LLL014V1 is designed in the way that ALED7709 can be disconnected from the on board MCU and controlled with an external customer I2C system.

  • All features

    • 4.5 to 42V supported input voltage
    • Boost disabled if Vin < 6 V
    • Boost works at 400 kHz with spread spectrum
    • 150mA adjustable current per channel
    • Mixed PWM and analog dimming supported
    • Adaptive boost voltage to comply with different LED conditions
    • NTC to keep under control the LED temperature
    • SPC582B60E1 automotive grade MCU
      • PWM generation for ALED analog dimming
      • PWM generation for ALED FSW synchronization

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.