TCPP02-M18

Active
Education

USB Type-C Power Delivery interface for Source application up to 100 W

Download datasheet Order Direct

Product overview

Description

The TCPP02-M18 is a MCU companion chip enabling cost-effective USB-C source solution. It provides protections and functionalities to safely comply with the USB-C specification.

On provider path, TCPP02-M18 drives external N-channel MOSFET to ensure overcurrent protection on VBUS pin, as well as a discharge path. It features an analog current sense and amplifier with an output accessible for a MCU ADC, thus minimizing system cost.

The TCPP02-M18 features 24 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB Type-C™ connector communication channel pins (CC). Also, it provides overvoltage protection on CC1 and CC2 pins when these pins are subjected to short circuit with the VBUS pin that may happen when removing the USB Type-C™ cable from its receptacle.

TCPP02-M18 embeds I2C slave registers with two possible addresses, ideal for dual-port chargers or multiple port applications.

  • All features

    • Externally programmable VBUS over current protection (OCP)
    • Integrated charge pump and gate driver for external N-channel MOSFET
    • VBUS current sense and amplifier with analog output
    • Integrated discharge on VBUS and VCONN
    • Over temperature protection
    • Over voltage protection (OVP) on CC lines against short-to-VBUS
    • VCONN OCP (100 mW max), OVP (6 V max)
    • ESD protection for CC1, CC2, compliant with IEC 61000-4-2 Level 4 (±8 kV contact discharge, ±15 kV air discharge)
    • Compliant with PPS (programmable power supply)
    • I2C communication, with two I2C addresses available
    • Junction temperature from -40 °C to 125 °C
    • Compliant with USB-C power delivery standard 3.1, standard power range (SPR), up to 100 W
    • ECOPACK2 compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TCPP02-M18

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TCPP02-M18
Active
QFN-18L Industrial Ecopack3

TCPP02-M18

Package:

QFN-18L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-18L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TCPP02-M18
Available at distributors

Distributor availability of TCPP02-M18

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TCPP02-M18 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TCPP02-M18

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors